This version of Internet Explorer is
no longer supported by Microsoft
, and some features of our store will soon no longer be supported by this version of IE.
Please
upgrade
or use a different browser.
Direct Sales in US and Canada |
1-800-633-0405
My Account
|
My Account Home
My Orders
(New)
Open Invoices / Pay Online
Returns (RMA's)
RMA Status / Reprint
Register
Password Reset
Preferences / Email Options
Address Book
Credit Application
Manage Subaccounts
Software Maintenance
Country of Origins Docs
Ordering Tools
Shopping Cart
Quick Order
Quotes
Favorites
Bill Of Materials
Customized Enclosures
|
Contact Us
|
Site Help
|
Chat
AutomationDirect Live Chat
|
Register
|
Login
Compare
0
New to AutomationDirect?
0 Items
$0.00
Checkout ►
FREE 2-Day Shipping
$49 and over
Entire Site
Marketing Info
Technical Info
Community and Reviews
Video
All Shopping Categories
Cables
Circuit Protection / Fuses / Disconnects
Communications
Drives
Enclosures / Subpanels / Thermal Managem...
Field I/O
HMI (Human Machine Interface)
Industrial Monitors
Manuals
Motion Control
Motor Controls
Motors
PC-based Control
Pneumatic Components
Power Products (Electrical)
Power Transmission (Mechanical)
Process Control & Measurement
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Safety
Sensors / Encoders
Software Products
Stacklights
Terminal Blocks
Tools & Test Equipment
Water (Potable) Components
Wiring Solutions
Retired Products
Go
QUOTES
PRODUCT RETURNS
INVOICES
MY ORDERS
Home
Tech Support
Technical Support Home
Online Technical Forum
Technical and Application Notes
Product FAQs
Example Programs
Troubleshooting Guides
Software/Firmware Downloads
CAD Drawings
Compliance Documents
Online Support Request
Contact Tech Support
System Integrators
Online and Regional Training
FREE Tech2Go Web Site on DVD
Returns (RMA's)
Downloads
Downloads Home
Firmware
Software
Upgrades
Tools and Utilities
Restricted Software
Product Documentation
Product Manuals
CAD Drawings
Manuals/Docs
Documentation Home
Product Manuals
CAD Drawings
Compliance Documents
Mobile Doc App
Automation Terms
Online PDF Catalog
FREE Catalog on USB
FREE Printed Catalog
Country of Origins Docs
Product Info
Product Info Home
What's New
Press Releases
Online PDF Catalog
FREE Printed Catalog
Download Price List
Selection Guides & XREFs
Product Application Stories
Product Brochures and Ads
FREE e-Newsletter
Suggest a Product
Product Selectors
Conflict Minerals Info
Returns (RMA's)
About Us
About Us
Company Reviews
Contact Us
FREE e-Newsletter
Online e-guide to All Resources
Product Returns Form
VARS & International Sales
Business Policies
Job Opportunities
Press Room
Become a Supplier
Site Map
Javascript is not enabled on your browser.
Javascript is required for many of our site's features to work properly.
Please enable javascript in your browser preferences to continue.
Cookies are not enabled on your browser.
Cookies are required for many of our site's features to work properly.
Please enable cookies in your browser preferences to continue.
Collapse All
Expand All
Clear All
Narrow Results
Choose one of the following to see more filter options
Shopping Categories
Cables
Circuit Protection / Fuses / Disconnects
Communications
Drives
Enclosures / Subpanels / Thermal Management / Lighting
Field I/O
HMI (Human Machine Interface)
Industrial Monitors
Manuals
Motion Control
Motor Controls
Motors
PC-based Control
Pneumatic Components
Power Products (Electrical)
Power Transmission (Mechanical)
Process Control & Measurement
Programmable Controllers
Pushbuttons / Switches / Indicators
Relays / Timers
Safety
Sensors / Encoders
Software Products
Stacklights
Terminal Blocks
Tools & Test Equipment
Water (Potable) Components
Wiring Solutions
Retired Products
Remanufactured Products
Learn More
A to Z Product Index
What's New
E-newsletter
Online PDF Catalog
Catalog: Print or USB
Download Price List
Video Tutorials
Company Reviews
Automation Blog
Product Application Stories
Learning Library
Affordable Online Training
Find an authorized integrator
Track Your Order
Pay Open Invoices
Product Comparison Feature - How To Video
In Depth Product Sites
Productivity1000 PLCs
Productivity2000 PLCs
Productivity3000 PLCs
CLICK PLCs
Do-more H2 PLCs or
Do-more T1H Series
Do-more BRX PLCs
C-more Touch Panels
AC & DC Motors
AC & DC Drives
Servos
StrideLinx
Pneumatics
Product Selectors &
Configuration Utilities
PLC Family Selector
P1000 PLC Systems
P2000 PLC Systems
P3000 PLC Systems
CLICK PLC Systems
Do-more BRX PLC Systems
AC Motors
SureServo Complete Systems
Timing Belts & Pulleys
SureGear Gearboxes
Protos X I/O
Datalogic Safety Light Curtains
Stellar Soft Starters
Pneumatic Gripper
You are looking at:
Sensors / Encoders
>
Inductive Proximity Sensors
>
5mm Round Industrial Automation
Shop
Overview
Technical Info
Manuals
5mm Round Industrial Automation
5mm inductive proximity sensors detect the presence of ferrous metal objects at several sensing distances (up to 2.5mm); other metals may reduce detection range. These small threaded-barrel sensors with LED status indicator are ideal for tight spaces and close-in sensing, and are available with integral 2m pigtail cable or quick-disconnect.
Standard Sensing (5mm)
Extended Sensing (5mm)
Triple Sensing (5mm)
Please choose an information tab
or category above - thanks!
Item '
Product
'
Add to favorites
Add to/Create BOM
Add to/Create BOM
BOM:
Choose a BOM
Length:
Qty:
Make the selected BOM default
BOM Name:
BOM Note:
For more options, see the BOM page...
Updating...
..