This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Technical Info for Braking Options (All GS Drives)
When a variable frequency drive decelerates an AC motor, especially one with a large inertial load attached, a braking resistor may be required to help dissipate the energy. GS3 DURApulse series AC drives 20 hp and above also require that dynamic braking units be used in conjunction with the appropriate braking resistors.