This version of Internet Explorer is no longer supported by Microsoft, and some features of our store will soon no longer be supported by this version of IE.
Please upgrade or use a different browser.
Technical Info for Background Suppression (Right Angle)
C18 series 18mm round diffuse photoeyes detect presence via reflected light from the target object, with background suppression to avoid false positives. With right-angle optics (with respect to sensor body) emitting visible red light, these DC-powered metal sensors offer a sensing range up to 120mm, and are available with integral 2m pigtail cable or quick-disconnect.