Productivity3000 motion and specialty modules perform functions such as input simulation and high-speed counting. For enhanced motion capability, up to (4) PS-AMC motion controllers can be used with certain CPUs for coordinated motion on up to (4) axes on (4) different systems.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Applications that require precise positioning or coordinated movements need modules capable of accurately tracking and supplying high-frequency pulse trains.
An input simulator module is also provided to enable testing of PLC control logic by supplying manually changed input signals. They can also be used to supply ON/OFF commands that initiate specific functions in the PLC.
For part listings and specifications, go to Shop Now
The PS-AMC motion controller is an ideal choice for low-cost coordinated motion that's easy to use and reliable. Designed to work effortlessly with the Productivity family of CPUs, the AMC provides accurate, synchronized, closed-loop motion control on up to four axes per module (4 modules per CPU).
Starting at
$331.00
(PS-AMC1)
The P3-HSI is a high-speed (1MHz) input module that has both differential and single ended inputs.
Priced at
$563.00
(P3-HSI)
The P3-HSO is a high-speed (1MHz) output module that supports Pulse/Direction, Up/Down, and Quadrature pulse output on each of the two independent output channels.
Priced at
$587.00
(P3-HSO)
The P3-16SIM Input Simulator module for the P3000 provides 16 toggle switches to simulate input devices.
Priced at
$214.00
(P3-16SIM)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings