Accessories and replacement parts available for barcode scanners include USB and RS232 communications cables, flexible and rigid mounting stands and power adapter.
Category Selection
Barcode scanners are the most common type of industrial identification system and the equipment normally considered when needing to identify a product. Scanners use a combination of lasers and optical componentry to read a barcode on a label, embedded or etched onto a product. Barcode scanners come in many form factors and styles. Units can be hand-held or mounted on stands.
For part listings and specifications, go to Shop Now
Barcode scanners with one-dimensional and two-dimensional capability are able to read many popular codes used in industry such as Code 128, Code 39 UPC and QR codes. These barcode scanners convert the code to usable characters and transmit the code over a communications network.
1D/2D/DPM imagers are barcode scanners that are able to read all of the codes that a 1D/2D imager can read but also adds the ability to read Direct Part Mark (DPM) images. They can read and translate codes printed on labels and boxes as well as ones that are etched, embossed, low-contrast, or very small. These barcode scanners convert the code to usable characters and transmit the code over a communications network.
Available accessories and replacement parts facilitate installation and operation of barcode scanner systems. Accessories include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings