Multi-Conductor Flexible Control Cables-Bulk
Unshielded Flexible Control Cable
Shielded Flexible Control Cable
- Unshielded and Shielded Versions Available
- Sizes from 18 AWG to 10 AWG
- 3 to 41 Conductors (including ground wire)
Multi-conductor flexible control cable from AutomationDirect is available in a variety of gauge sizes from 18 AWG to 10 AWG with 3
to 41 unshielded and shielded conductors.
-
Individual copper conductors are stranded for flexibility, with black PVC / Nylon insulation and marked with numbers for
easy identification.
-
A convenient ground conductor wire is included in the conductor count of each cable and has insulation that is green with a yellow
line.
-
Shielded versions include both an overall aluminum mylar foil tape with drain wire and tinned copper braid for maximum
effectiveness against external electrical noise interference.
-
The cable's outer jacket is a flexible, premium grade Thermoplastic Elastomer (TPE) that is resistant to sunlight, oil, and
moisture penetration, making these cables suitable for wet and dry locations as well as outdoors.
-
Tray Cable Exposed Run, UL Type TC-ER (600V rating), enables our cable to be installed between a cable tray and the utilization
equipment or device without the need for metal conduit and/or armor resulting in installation and maintenance savings.
-
These cables are ideal for both stationary and flexible applications with limited mechanical stress and free movement without
any tensile stress, loads or forced movements (NOT suitable for continuous flexing applications).
-
When combined with AutomationDirect ZIPport multi-wire connectors, our flexible multi-conductor cables provide an economical
way to organize and simplify control wiring in facilities and during assembly of machinery.