SOOW flexible portable/service cord is rated for extra hard use up to 600V. This cost-effective thermoset rubber jacketed cord offers the best resistance to abrasion and melting on momentary contact with a hot surface. This cord is available with up to 5 conductors, up to 10AWG wire size, and can be ordered cut to your specified lengths, or in any bulk length.
Portable cord (also called service cord) is a cable with multiple conductors used for electrical power connections requiring flexibility. These multi-conductor power cables can be used both indoors and outdoors. Typical applications include wiring for industrial machinery, large appliances, heavy duty tools, motors, and temporary electrical power and lighting for construction sites.
Type SOOW flexible portable cord starts at
$0.33
/ ft. (20 ft. min.)
(SOOW-18-2BK-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings