Reduce wiring time with over-molded solenoid valve cables available in sizes to fit all NITRA directional solenoid valves. A range of options include 24V, 110V and 230V operation, LED indication, and models with or without surge suppression. Field-wireable connectors are also available.
These high quality solenoid valve connectors and over-molded solenoid cables help reduce wiring time. The lower voltage models, 24V or 110V AC/DC, include built-in surge suppression, yellow LED indicator and are rated for connecting with electronics. The 230V AC/DC models are rated for straight wired products. All models are available in five sizes based on DIN 43650.
Solenoid cables and connectors for solenoid valves start at
$11.00
(SC8-3)
Field-wireable connectors for solenoid valves start at
$5.75
(SC8-0)
8mm (DIN 43650C) 3-Pole & 4-Pole Connectors per DIN 43650 Form C
9.4mm (DIN Style) 3-Pole & 4-Pole Connectors DIN Style, Form C Industrial
10mm (DIN 43650B) 3-Pole Connectors per DIN 43650 Form B
11mm (DIN Style) 3-Pole Connectors DIN Style, Form B Industrial
18mm (DIN 43650A) 3-Pole & 4-Pole Connectors per DIN 43650 Form A
Voted #1 mid-sized employer in Atlanta
Check out our
job openings