PLC communication may require various cables and connections from RS232 serial, to Micro USB, to Cat5e Ethernet. A range of specialized PLC communication cables is available for PLC programming and I/O expansion.
Since CPUs provide many different communication port possibilities, it is helpful to know exactly which communications cable is required. Please refer to the reference tables provided in the catalog or technical specification documents to determine the requirements for your CPU.
PART NO | DESCRIPTION | PRICE | INFO |
---|---|---|---|
USB-CBL-AB3 | 3 ft. (0.9 meter) standard USB 2.0 cable with A plug to B plug | $8.50 |
![]() |
USB-CBL-AB6 | 6 ft. (1.8 meter) standard USB 2.0 cable with A plug to B plug | $11.00 |
![]() |
USB-CBL-AB10 | 10 ft. (3 meter) standard USB 2.0 cable with A plug to B plug | $25.50 |
![]() |
USB-CBL-AB15 | 15 ft. (4.6 meter) standard USB 2.0 cable with A plug to B plug | $29.00 |
![]() |
P3-EX-CBL6 | 6 ft. (1.8 meter) cable, A to B plug, molded ferrite cores on each end, for P3000 expansion base | $8.00 |
![]() |
USB-CBL-AMICB6 | USB cable, 6 ft. (1.8 meter), Standard A plug to Micro B plug | $3.75 |
![]() |
USB-CBL-AMICB15 | USB cable, 15 ft. (4.6 meter), Standard A plug to Micro B plug | $7.50 |
![]() |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings