Socomec blown fuse monitors detect fuse opening using a latching relay and display status with an indicating LED. For use with Socomec FUSEBLOC UL 98 fusible disconnect switches, available models offer one or three LEDs and operating voltages from 120 to 690VAC, with auxiliary contacts to transmit status.
These fuse monitors detect fuse opening using a bistable (latching) relay and a signaling LED. They can be mounted on a 35mm DIN rail, a back plate, next to the disconnect switch or on the door, or can be mounted directly on the side of Fuserbloc (3861xxx) series switches.
Fuse Monitors start at
$111.00
(38991120)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings