Quality industrial fuse products at low prices!
Buy with confidence:
- 30-Day Money-Back Guarantee
- Free Technical Support
- 1-Year Warranty
- Free Shipping on orders of $49 or more
Improved Fuse Holder Design
- The new fuse holder products are rated to accept up to #4
AWG wire
- The new fuse holders accept a standard 6mm comb bus bar
terminal or a spade terminal
- The new fuse holders accept 90C rated wire, 75C rated
wire and fine stranded wire
- Dual Agency approval ratings - UL and CSA
- Minor dimensional changes to product height (2mm
increase) and depth (0.71mm increase), and no change to the width
- 200kA SCCR
Features
- EHCC Series: High SCCR rated, UL Listed Class CC fuse
holder with indicator option for 600VAC/DC
- EHM Series: UL Recognized Midget class fuse holders
- Minimum 90 VAC/DC required for illumination on indicating models
- Rated for use with 75°C or 90° wire, fine
stranded wire, spade terminals and comb-bus bars. Use any higher
temperature rated wire with appropriate derating.
- Complete range of UL Listed and high SCCR rated 1-phase
and 3-phase finger-safe comb-bus bars and power feed lugs
- Polyester material is UL 94V0 rated, self extinguishing
- Multi-phase connections available for ganging up to 4 poles
(To add additional poles, see multi-pole connection
kit JV-L in accessories. One JV-L kit is sufficient to gang up to
4 poles.)
- Mounts on 35mm DIN rail
- IP20 rated
- Spade terminals are accepted (Max width-10mm, Min ID of
slot 4mm, Max ID of slot 5mm)
- Wire ferrules may NOT be used.
A fuse puller and a multi-pole
connection kit to connect multiple Class CC fuse holders and Midget
Class fuse holders together are also available. The kit consists of
6 fuse holder connectors and 3 handle pins to allow you to connect
up to 4 fuse holders.