FAZ Series Supplementary Protectors (0.5A-63A)
- Single Pole Supplementary Protectors
- Double Pole Supplementary Protectors
- Triple Pole Supplementary Protectors
The Eaton FAZ supplementary protectors are used to provide overcurrent protection where branch protection (for example, UL 489 MCCB
or MCB) is already provided or not required. The units can be installed as a component within, or as a part of an appliance or a piece
of electrical equipment.
-
Supplementary protectors are ideal replacements for fuses that are applied as a supplementary protector (in addition to branch
protection if required)
- They are 35mm DIN-rail mountable, utilizing spring clips
- These are standard protectors, recognized by UL and CSA under UL 1077 and CSA 22.2
- They are CE marked in accordance with Low Voltage Directive CE LVD 2006/95/EC
Features
- Dual rated for AC or DC applications
- Box terminals accept #18 to #4 wire (1 to 25mm2) for one wire connection or #18 to #8 for two wire connection
- Single-pole, two-pole and three-pole models
-
Thermal magnetic overcurrent protection: three levels, ategorized by B, C and D curves in direct relation to continuous rating
of the device
-
B curve magnetic trip point: 3 to 5 times the rated current, typically used for
computers and electronic loads with very low inrush currents (PLC wiring)
-
C curve magnetic trip point: 5 to 10 times the rated current, typically used for
small transformers, pilot devices, etc.
-
D curve magnetic trip point: 10 to 20 times the rated current, typically used for
transformers or devices with very high inductive loads
- Trip Free Design: Breaker cannot be defeated by holding the handle in the "ON" position.
- Module width of only 17.7 mm per pole
- Color coded status indicator window - Red = ON or Green = OFF
- IP20 finger protection
- 35mm DIN-rail mountable, utilizing spring clip
- Captive screws cannot be lost
- Suitable for Reverse Feed applications