Cat5e Ethernet straight-through and crossover patch cables are designed to reduce the effects of electromagnetic interference; M12-terminated Ethernet cables provide added protection from harsh environments.
Category Selection
To establish network connections to the various devices communicating in an industrial application, several connection options are provided including Ethernet cables, serial and industrial USB adapters. and field wireable connectors.
For part listings and specifications, go to Shop Now
Newest Additions!
Modern day industrial devices including PLCs, HMIs and drives utilize Ethernet protocols for data distribution, software programming and configuration.
Industrial-grade Cat5e Ethernet cables are designed to reduce the effects of (EMI) electromagnetic interference which can cause delays or complete communication loss in extremely noisy environments.
M12 Ethernet cables provide added protection with flame and chemical resistant jackets, as well as IP65/66K/67 ratings.
Newest Additions!
Field wireable connectors are used to build custom patch cables with axial, right-angled and 45-degree angled connectors in M12 and RJ45 styles.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings