The StrideLinx remote access solution provides affordable, secure access to remote machines or systems using a low-cost VPN router and FREE cloud service.
Category Selection
StrideLinx VPN Routers
StrideLinx is an end-to-end IIoT solution from hardware to cloud platform, specifically designed for machine builders and system integrators. Remotely access machines or process controllers for troubleshooting, configuring, updating or monitoring your systems. Whether it's your production facility or your controller in a customer's facility, having convenient and secure remote access ensures maximum production with minimal support costs.
StrideLinx Remote Access Overview
For part listings and specifications, go to Shop Now
The StrideLinx router acts as an industrial IoT gateway by providing remote access and remote data capabilities. Simply place the StrideLinx router near your machine or process and connect devices like PLCs or HMIs directly to it. Once the router automatically connects to the StrideLinx server network, you can then link to the remote devices through a secure VPN connection as if you were directly connected on-site. Advanced features like data logging and alarming allow you to receive timely updates and notifications.
Starting at
$385.00
(SE-SL3001)
To use the non-wired feature of the StrideLinx WiFi and cellular VPN routers, an antenna must be purchased.
Starting at
$9.25
(SE-ANT210)
These services can be added to enhance the value of the platform, but are not needed for the basic function of VPN remote access.
Starting at
$15.00
(SE-SL010)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings