Soft starters lower energy use and reduce wear and tear on motors and connected mechanical equipment. Stellar and WEG basic solid-state soft starters use thyristors for controlled reduced voltage motor starting and stopping and are designed to fit in place of existing wye-delta starters. All offer onboard setup, as well as via PC-based configuration utility or programming software.
Category Selection
STELLAR SR35 Series Basic 3-Phase Soft Starters
SR35 full-featured solid-state Soft Starters provide many advantages when used instead of electromechanical contactors to control both 1-phase and 3-phase AC induction motors. The SR35 Soft Starters are fully digital and use thyristors on the A and C phases for controlled reduced voltage motor starting and stopping. SR35s have an Automatic Application Setup that fully configures the starter for a specific application with one entry.
SR35 series soft starter prices start at
$402.00
(SR35-017)
The SSW07, with DSP (Digital Signal Processor) control, was designed to provide great performance on motor starts and stops with an excellent cost-benefit ratio.
SSW07 series soft starter prices start at
$683.00
(SSW070017T5SZ)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings