DURApulse and WEG micro variable frequency drives (VFD) enable speed control for AC motors at an affordable price in a compact footprint. For applications with smaller motors, many micro drives support single-phase input power and some have high-end features such as vector control or a built-in PLC.
Category Selection
Micro AC drives are ideal for small (space-contrained) or simple speed control applications.
For part listings and specifications, go to Shop Now
The CFW100 is a single-phase input, three-phase output variable frequency drive (VFD) suited for simple applications ranging from 1/4 to 1hp (0.18 to 0.75 kW).
The CFW100 series features a compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules can be added to extend capabilities.
New!
DURApulse GS10 variable frequency micro AC drives are compact and affordable sensorless vector VFDs for three-phase induction motors and PMAC motors. Our most affordable VFD, the GS10 is also the micro AC drive series with the largest range of horsepower available, including support for 460VAC motors.
Starting at
$119.00
(GS11N-20P2)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings