DURApulse and WEG general purpose variable frequency drives (VFD) enable speed control for AC motors such as those in conveyors, fans, pumps and material handling. Available in capacities up to 30hp, various models offer V/Hz, sensorless vector or field oriented vector control modes.
Category Selection
General purpose variable frequency drives (VFD) offer speed control for AC motors in a wide variety of industrial and commercial applications.
For part listings and specifications, go to Shop Now
WEG CFW300 variable frequency drives are high-performance VFDs for three-phase induction motors. They are ideal for applications on machines or equipment that require precise variable-speed control with easy setup and operation.
The CFW300 series features a compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules for additional I/O and communications protocols can be added to extend capabilities.
Starting at
$158.00
(CFW300A01P6S2NB20)
The DURApulse GS20 series high-performance vector control drives provide many common as well as advanced functions, all in a very compact unit. Features include dynamic braking, PID, removable keypad, and RS-485 Modbus communications.
GS20 drives also offer single-phase input capability (all 230VAC drives can be supplied single-phase), a built-in PLC, and optional EtherNet/IP / ModbusTCP communication card.
DURApulse GS20 AC drives offer several speed control modes:
Expansive features include:
Starting at
$141.00
(GS21-20P2)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings