Micro variable frequency drives (VFD) enable speed control for three-phase AC motors at an affordable price and in a compact footprint. For applications with smaller motors, many micro drives support single-phase input power and some have high-end features such as vector control or a built-in PLC. A full line of accessories is available to ensure a reliable installation.
Category Selection
The CFW100 is a single-phase input, three phase output variable frequency drive (VFD) developed for simple applications ranging from 1/4 to 1hp (0.18 to 0.75 kW).
The CFW100 series features compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules can be added to extend capabilities.
WEG CFW100 series AC drive units start at
$139.00
(CFW300A01P6S2NB20)
WEG CFW300 variable frequency drives are high-performance VFDs for three-phase induction motors. They are ideal for applications on machines or equipment that require precise variable-speed control with easy setup and operation.
The CFW300 series features compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules for additional I/O and communications protocols can be added to extend capabilities.
WEG CFW300 series AC drive units start at
$139.00
(CFW300A01P6S2NB20)
The GS2 series of AC drives offers V/ Hz control with advanced application features.
- Mounting plate adapter for mounting smaller-frame GS2 drives onto 35mm DIN rail. This DIN rail mounting adapter will fit all GS2 Series drives 2hp and below. The DIN rail adapter will also fit 3hp GS2 series drives that are 460V and 575V. Includes adapter, drive mounting screws, and installation instructions. RoHS compliant.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings