DC drives are used for precise speed control of DC motors and gearmotors. These IronHorse enclosed DC motor speed controllers with SCR output are designed for motors rated for greater than 50V. With NEMA 4 or 4X ratings, these watertight models can be mounted anywhere (even outdoors). SCR or current loop outputs are available.
Category Selection
1/50 - 1 HP @ 12-48 VDC input
IronHorse GSD1 series DC drives are high-performance Pulse-Width- Modulated (PWM) controllers for 12 to 48 volt equipment providing smooth control with high-efficiency operation.
1/50 - 1/12 HP @ 24-36 VAC; 1/50 - 2/3 HP @ 120-240 VAC input
IronHorse GSD3 series DC drives are general-purpose, economical variable speed controllers for small DC and universal motor applications, featuring DC output current rating of 2 Amps, adjustable trim pot settings, and quick-connect terminal pins.
1/50 - 1/6 HP @ 24-36 VAC; 1/50 - 2 HP @ 120-240 VAC input
IronHorse GSD4(A) series DC drives provide cost efficient, reliable control for permanent magnet, shunt wound, and universal motors. Installation and field adjustments are simplified using a barrier type terminal strip and large, easily adjustable trim pots to adjust horsepower ranges.
1/8 - 2 HP @ 120-240 VAC input
IronHorse GSD5 series DC drives offer superb flexibility, reliability, and value. A general purpose, economical line of drives rated to 2 horsepower, it provides the ultimate in standard features and versatility, offered in open-frame and NEMA 4/12 enclosed models.
1/8 - 3 HP @ 120-240 VAC input
The GSD6 series is the most fully-featured IronHorse analog DC drive. It provides many standard features typically offered as options from other manufacturers' by combining advanced engineering design, quality component selection, and rigorous quality control.
1/50 - 1 HP @ 120 VAC input; 1/25 - 2 HP @ 240 VAC input
Instant reversing, quick stopping, rapid cycling ... The IronHorse GSD7 series DC drives outperform other dynamic braking and reversing drives by utilizing unique zero-speed detect and dynamic braking circuits. These circuits eliminate contact arcing and failed braking problems and eliminate motor plug reversing problems. In the event of a power loss or emergency stop condition, the GSD7 Series DC drives will drop into a dynamic brake condition.
1/2 - 1 HP @ 120 VAC input; 1 - 2 HP @ 240 VAC input
The GSD8 series DC drives are compact, microprocessor-based motor controllers capable of factory or field configurations for a variety of industrial applications. GSD8 DC drives make use of either a pulse accumulation algorithm (GDS8-240-5C) or a velocity PID algorithm (all other GSD8 drives) that can be easily configured for operation as a speed controller, time-based process controller, or follower drive in a master-follower application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings