Drawers for data communication racks provide a storage compartment for rack systems. Drawers are available with lock and in various depths.
Category Selection
AutomationDirect offers quality data communication racks and accessories from Hammond Manufacturing, Wiegmann and Saginaw, top enclosure manufacturers in North America. Data communication racks provide a housing to mount data communication equipment and devices used in industrial environments.
The Hammond Eclipse series wall-mount swing-out rack enclosure includes 19-inch mounting rails for easy installation of network access equipment. These enclosures are available with solid or windowed doors, and are NEMA rated to provide outstanding protection against dust, oil and water.
Hammond rack cabinets provide a wide variety of options to rack mount equipment. These cabinets are ideal for securing equipment in tight or limited spaces.
Hammond wall-mount data communication racks are ideal for securing rack-mountable equipment to vertical surfaces where tight or limited space is a consideration.
Hammond open-frame data communication racks provide threaded rails on the front and back of the rack to ensure flexibility when mounting equipment. These racks are available in various styles and configurations.
Rack rails are sold in pairs and provide mounting and support for devices and accessories. Frames, angles and channels also provide mounting and support in rack-mount applications.
New!
Newest Additions!
Solid or perforated panels for 19-inch data communication rack cabinets are typically used to improve cooling efficiency or prevent air recirculation. Replacement panels for instrument enclosures can be used to convert the vented enclosures to solid construction and vice-versa.
Shelves for data communication racks provide superior ventilation for cable and satellite boxes and other components that generate considerable heat. These shelves feature two adjustable foam-padded mounting bars to secure components without fear of scratches
Drawers for data communication racks provide a storage compartment for rack systems. 19-inch rack mount drawers are available with lock and in various depths.
Newest Additions!
Support brackets for data communication racks are similar to a shelf but also allow the rack equipment to be positioned in the center of the rack, which can help stabilize the rack while using less space.
Grounding and isolation kits provide grounding solutions for open frame racks. Available kits include:
Fasteners for data communication rack systems include rack screws, cage nuts, clip nuts, and thumb screws.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings