Eclipse series rack enclosures house network access equipment used in industrial environments. These 14-gauge steel dual-access enclosures provide outstanding protection against dust, oil and water, and offer solid or windowed door options. All models include 1-point keylocking/padlocking combo handle and offer multiple NEMA ratings.
Hammond Eclipse series wall mount swing-out enclosures use 19-inch mounting rails for easy installation of network access equipment. These enclosures are available with solid or windowed doors and are NEMA for industrial use. The double-hinged dual access allows front and rear access for easy installation and connection to the front or back of the equipment. These cabinets are ideal for securing rack mount equipment in spaces where room for a traditional rack or cabinet is limited or not available.
Starting at
$1,213.00
(EN4DH162415LG)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings