Adapter plates are required to install a disconnect on enclosures of specific brand and type. The package includes the adapter plate and parts required to interlock the enclosure door with the disconnect operator. Disconnect cutout cover plates are also available for specific enclosure brand and type. These plates are used to cover disconnect cutouts when no disconnect is installed.
Category Selection
For part listings and detailed specifications, go to Shop Now for each category.
Field installable, includes mounting hardware for various enclosure brands.
Extender rings designed for use with specific series of Hammond enclosures provide extra depth to Type 1 screw-cover junction boxes.
Newest Additions!
Subpanels provide a surface to install components without compromising NEMA ratings. Available parts include standard, perforated, back, side, half-height and side-mount panels in various materials and/or finishes, depending on brand and style.
Newest Additions!
Swing panels allow mounting of operator components near the front of the enclosure for easy access.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings