Panel conversion kits provide a mount that allows standard Hubbell-Wiegmann NP series subpanels to be mounted in Hubbell-Wiegmann Ultimate Series enclosures. Kit includes four adapter plates and mounting hardware.
Category Selection
Used to set a wall-mount style enclosure on the floor, or to elevate a freestanding enclosure. Kits include two mounting feet and hardware kit.
Skirt kits block access to area under enclosure.
Field installable, includes mounting hardware for various enclosure brands.
Used to easily convert a wall-mount enclosure to a flush-mount.
Provide a space between the enclosure and the mounting surface.
Mount on enclosure for easy and safe lifting.
Protects door from dripping water and settling dust.
Designed for flush mount installation requirements.
For Freedom series enclosures, in various sizes, opaque style or with viewing window.
Provides protection and easy access to components and equipment installed inside an enclosure.
Replacement hinge pins for certain brands of enclosures.
Easily installed by making cutout in enclosure and attaching window and frame in place.
The door switch can be used for switching a light when opening a door (NC), or to activate a fan when closing a door (NO). The version with singlepole double-throw contact (SPDT) can be used as a normally closed and/or normally open contact.
Used to adapt flange mounted operating mechanisms to enclosures.
Gland plate allows easy cable entry into enclosure.
Seal unused pushbutton holes, conduit openings and knockout holes.
Folding shelves for various enclosure brands.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings