Swing-out panels for Integra enclosures allow mounting of switches, pilot lights and other components near the front of the enclosure for easy access. Swing-out panels designed for specific Integra series are available in various sizes.
Category Selection
Used to set a wall-mount style enclosure on the floor, or to elevate a freestanding enclosure. Kits include two mounting feet and hardware kit.
Provide a space between the enclosure and the mounting surface.
Protects door from dripping water and settling dust.
Designed for flush mount installation requirements.
Provides protection and easy access to components and equipment installed inside an enclosure.
Easily installed by making cutout in enclosure and attaching window and frame in place.
The door switch can be used for switching a light when opening a door (NC), or to activate a fan when closing a door (NO). The version with singlepole double-throw contact (SPDT) can be used as a normally closed and/or normally open contact.
Used to adapt flange mounted operating mechanisms to enclosures.
Gland plate allows easy cable entry into enclosure.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings