Hammond painted carbon steel subpanels provide a surface to install electronic components in the enclosure without compromising the NEMA rating. Carbon steel subpanels sell separately in various height and width dimensions, with white powder coat finish.
Category Selection
Subpanels are included with many of the Hammond industrial enclosures. Subpanels not included are purchased separately. The specifications table for each enclosure family lists the part number of the subpanel that goes with each enclosure.
16 Gauge steel, 1/8in dia holes on 1/4in staggered center, ANSI 61 gray powder finish.
Hammond 1418 and 1447 Series Wallmount Perforated Subpanels Overview
Kits are used as accessory to standard Hammond subpanels (sold separately).
Hammond Swing-Out Panels & Kits Overview
Hammond Freestanding Enclosure 19in Swing-Out Frame Overview
Side-mount panels are available in full height only.
Half panel can be mounted in the top or bottom half of the enclosure.
Barrier kits are designed to provide 2 vertical sections within double-door, NEMA 4 enclosures.
Hammond enclosure center panel support assembly, carbon steel, powder coat finish.
Hammond enclosure swing-out rack mounting frame, carbon steel, black, powder coat finish.
Used to provide convenient mounting for terminal blocks in enclosures.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings