Hubbell-Wiegmann side-mount subpanels provide a surface to install electronic components on the enclosure side walls without compromising the NEMA rating. Side-mount subpanels sell separately in various height and width dimensions, in carbon steel with white powder coating or galvanized finish.
Category Selection
Subpanels are not included with our industrial NEMA enclosures and must be purchased separately (unless otherwise noted). The specifications table for each enclosure series lists the part number of the subpanel that goes with each enclosure.
AutomationDirect offers the following types of subpanels for Hubbell-Wiegmann electrical enclosures:
Internal mounting accessories are also available, including items such as panel supports, dead front mounting, rack mounting, DIN rail and channels, and grid straps.
Subpanels for Wiegmann JIC enclosures
Subpanels for Wiegmann small NEMA 1, NEMA 3R and NEMA 12 enclosures
Subpanels for Wiegmann NEMA 1, 12, 4 and 4X wall mount enclosures and WC9 NEMA 12 operator consoles
Subpanels for Wiegmann two-door floor mount enclosures
WA-F1/F2 Panels for Wiegmann Single-Door Freestanding Enclosures
Voted #1 mid-sized employer in Atlanta
Check out our
job openings