Panel-mounted or DIN rail-mounted directional cooling fans are available for precise cooling of heat sources inside an enclosure to prevent hot spots.
StegoJet directional cooling fans provide spot cooling for "hot spots" and high heat load components inside an enclosure. The StegoJet is a compact, powerful fan designed for maximum rotation range with an air output in almost any direction.
Priced at
$104.00
(019250-00)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings