Fan hoods provide extra protection against direct water splash, extreme or harsh environmental conditions, and provide protection for filter fans and intake/exit filters. These hoods can be easily removed to clean and change filters without opening the enclosure.
Category Selection
Several accessories are available to aid in the installation and operation of select thermal management devices.
For part listings and specifications, go to Shop Now
Newest Additions!
External mounting kits are available for SoliTherm thermoelectric cooling units. Use these kits when there isn't enough space in the enclosure for the internal heat sink and fan. Mounting components are made of AISI 304 stainless steel; hardware is included.
As with a conventional air conditioner, cooling air with a thermoelectric cooling unit may produce condensation. Consider adding condensation management in humid environments with a condensation drain kit. This kit contains a condensate tray and drain for use with SoliTherm thermoelectric cooling units and easily mounts to the cooling unit using existing mounting bolts.
Starting at
$82.00
(1013305)
Replacement generators for Stratus vortex coolers will fit any TV series cooler and allow simple cooling capacity modifications. No need to purchase a new cooler, just choose a 500, 600, 1000, 1800, or 2500 BTUH replacement generator to easily alter vortex capacity.
Additional accessories include a taper sleeve, distribution tube, and an exhaust noise dampening muffler.
Starting at
$9.00
(TV25-G)
A 2m [6.5ft] power cable for Stego 1000W PTC fan heaters and a retaining clip to secure the power connection are available. Cable is in a female power connector to pigtail configuration.
Starting at
$2.75
(237009)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings