Vents are ideal where natural convection creates sufficient cooling for enclosure contents. Grilles, together with filter fans, provide filtered outside air to reduce heat and protect electronic devices. Both are available in various materials, sizes and NEMA ratings.
Newest Additions!
Vents allow air flow in and through the inside of the enclosure to provide basic ventilation or cooling and help reduce heat and moisture. Vents are typically used for applications where natural convection creates sufficient cooling for the enclosure content.
Grilles are used in conjunction with filter fans to create a flow of air from the outside of the enclosure to the interior and back out, displacing the hot air inside while preventing contamination.
Starting at
$14.25
(VENT-2-P10)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings