A wide variety of metal and non-metal enclosures, rated NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13, are available in wall-mount, floor-mount and freestanding form factors. Styles include general purpose, JIC, wireway, disconnect and pushbutton enclosures, as well as operator consoles and data communication racks. Many door and window configurations and latch/lock options are available.
Category Selection
Check out our competitive prices
AutomationDirect has teamed with premier American and European enclosure manufacturers to offer you quality enclosures at great prices. Choose from over 7,000 AttaBox®, Hammond Manufacturing®, Wiegmann®, Integra, Quadritalia, and Saginaw enclosures across NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12, and 13 ratings. We have what you need to build your control panel. With direct prices, fast shipping and free tech support, you can count on us for the best value in automation.
Saginaw and Wiegmann enclosures
from Hammond Manufacturing
from AttaBox
from Integra
from Quadritalia
Newest additions!
Designed to house electrical controls, terminals, instruments and components. Provides protection from dust, dirt, oil, and water.
Designed for use as surface-mounted junction boxes, service boxes, switch boxes and cutout boxes.
Newest additions!
Sanitary IP69K and NSF 169 rated stainless steel enclosures are ideal for housing and protecting electrical equipment in sanitary environments such as food and beverage applications. Their unique hinge design allows for easy hose-down cleaning and the slope top prevents liquid accumulation. All models offer multiple NEMA ratings.
Newest additions!
Miniature cases provide watertight protection for electronic equipment, circuit boards and DIN rail mounted components. Die-cast aluminum, polycarbonate, fiberglass and ABS plastic models are available with various NEMA and IP ratings, including units suitable for harsh and outdoor environments.
Newest additions!
Pushbutton enclosures are available for all standard 30.5mm and standard miniature 22.5mm brands of pushbuttons, switches and pilot lights. Provides protection from dirt, dust, oil and water.
Designed to house large concentrations of electrical/electronic components, bolted to floor for additional security and stabilization. Single and multi-door models are available in a range of NEMA ratings.
Designed to house large concentrations of electrical/electronic components. Single, multi-door, and dual access models are available in a range of NEMA ratings.
Quadritalia modular enclosure kits consist of a frame and components required to assemble a complete enclosure (not including plinth). These NEMA 12 rated freestanding enclosures are available in choices of single or double-door configurations, with dual access and expansion bay options, in a range of sizes. Individual components are also sold separately, as well as a choice of accessories.
Quadritalia modular enclosure components include roof/base sets, vertical frame rails, doors, exterior panels, and subpanels required to assemble an OKK series enclosure. Choose from individual compatible components when a pre-configured kit does not meet your needs.
Steel, stainless steel, and fiberglass-reinforced polyester flanged enclosures for mounting disconnects. NEMA 4, 4X and 4/12 wall mount enclosures are available along with NEMA 12 wall mount, floor mount and free standing versions. These enclosures are designed to house disconnects from various manufacturers.
Consoles protect electrical/electronic components and instruments, and are available with flat or sloped tops.
Workstations with viewing windows house and protect computer equipment and accessories, and are available in a variety of mounting options.
Consolets protect electrical/electronic components and are typically desktop or pedestal mounted. Consolets in a range of sizes are available in a variety of materials and NEMA ratings. Models with blank faces or pre-cut holes for pilot devices are available.
New!
Rack enclosures are designed to house network access equipment used in industrial environments. These enclosures provide outstanding protection against dust, oil and water, and are available in solid or windowed door options. All models offer multiple NEMA ratings.
Newest additions!
Wiring trough encloses and protects wiring runs from dirt, dust, and oil and dripping water; certain NEMA rated versions are available that protect against rain, sleet and snow in outdoor applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings