Carbon steel and stainless steel floor-mounted enclosures house large concentrations of electrical/electronic components. Single and multi-door models are available in a range of NEMA ratings to accommodate various levels of environmental protection. Slope-top models prevent liquids from accumulating and dual-access models provide rear access.
Category Selection
Floor-mount enclosures from Hammond Manufacturing®, WiegmannŽ, and Saginaw are designed to protect electrical and electronic controls, components and instruments in typical industrial environments. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, and PLCs, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile, and similar industries. Floor-mounted enclosures are bolted and secured to the floor permanently.
Choose from these top manufacturers across NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12, and 13 ratings. We have what you need to build your control panel. With direct prices, fast shipping and free tech support, you can count on us for the best value in automation.
Saginaw floor-mount enclosures are designed to protect electrical and electronic equipment and controls and for indoor and outdoor applications and also for use as disconnects. Available in various NEMA ratings and sizes.
KwikHinge™ floor-mount enclosures features concealed sliding hinge pins that allow quick and easy door removal and mounting. The KwikHinge system allows for common tasks such as subpanel installation or door modifications to be performed quickly while saving time and money.
Models carry various NEMA ratings including 3R, 4, and 12.
Sizes range from 62 x 48 x 10in to 74 x 72 x 24in.
Enviroline series enclosures are stylish, versatile all-purpose enclosures available in a variety of materials and finishes.
Each Enviroline enclosure features a flush-fitting door with a flange trough collar around the door opening to channel liquids away. The doors are secured by the exclusive SCE concealed hinge, which allows the doors to open 180 degrees. Doors can be removed by simply pulling the hinge pin. Easy-to-install swing-out panels mount directly to the hinges.
The standard 1/4-turn semi-flush latches may be replaced with a variety of specialty latch inserts - wing knob, keylocking, padlocking, coin-proof, and tamper-resistant - or by a variety of 5in and 7in handles. A 3-point latching system is available for enclosures over 40in high.
All models carry NEMA 3R, 4, 12 and 13 ratings. Stainless steel models also meet NEMA 4X.
Sizes range from 60 x 48 x 12in to 72 x 72 x 25in.
Wiegmann floor-mounted enclosures are available in carbon and stainless steel versions. These enclosures are designed to house electrical, electronic, hydraulic or pneumatic controls and instrumentation and provide protection falling dirt, dust, oil and water.
Models carry various NEMA ratings including 3, 3R, 4, 4X, and 12.
Sizes range from 60 x 24 x 18in to 86 x 187 x 20in.
Floor-mount enclosures from Hammond are available in carbon steel and stainless steel versions with double doors for easy access; models with 3-point handles/latches also available. Ideal for housing electrical and electronic controls, as well as pneumatic or hydraulic components.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 54 x 42 x 8in to 72 x 72 x 24in.
Saginaw enclosures are built with the highest standards, quality materials and years of experience manufacturing top of the line enclosure products and accessories.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 60 x 48 x 8in to 72 x 73 x 24in.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings