Quadritalia modular enclosure kits consist of a frame and components required to assemble a complete enclosure (not including plinth). These NEMA 12 rated freestanding enclosures are available in choices of single or double-door configurations, with dual access and expansion bay options, in a range of sizes. Individual components are also sold separately, as well as a choice of accessories.
Modular Enclosure Highlights Video
Quadritalia modular enclosure kits include all the necessary components and hardware (with the exception of plinths) to assemble a complete freestanding single-door, double-door, or dual-access enclosure. These NEMA 12 rated enclosures are available in a selection of sizes to fit the application. Expansion bay kits can be added as necessary.
OKK series modular enclosure kits are available in sizes up to 2000mm (78+ in) in height, in various widths and depths.
OKK series kits and components provide several benefits:
Individual components and accessories can also be purchased separately.
Starting at
$849.00
(QTA-E180604CSBF)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings