Pushbutton enclosures house and protect 22mm mount devices. Carbon and stainless steel models prevent ingress of dust, water and oil; fiberglass and ABS models are suitable for harsh environments. These enclosures are available with a wide range of factory-made pushbutton cutouts.
Category Selection
AutomationDirect has teamed with premier American enclosure manufacturers to offer you quality enclosures at great prices. Choose from AttaBox®, Hammond Manufacturing®, Wiegmann®, Integra, and Saginaw enclosures across NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12, and 13 ratings. We have what you need to build your control panel. With direct prices, fast shipping and free tech support, you can count on us for the best value in automation.
New! ... Saginaw pushbutton enclosures are designed to protect all brands of 22mm and 30mm oil-tight pushbuttons, switches, and pilot lights from dust, water, dirt and oil.
Pushbutton enclosures are available in various NEMA ratings, materials and sizes for wall-mount installations, and include extra-deep as well as operator consolet styles.
The Commander series are high-performance, fiberglass-reinforced polyester or polycarbonate enclosures that are ideal for heavy industrial conditions, but with a refined style suitable for commercial, industrial and OEM design applications.
Commander series enclosures are watertight and corrosion-resistant, making them suitable for use across a wide range of aggressive environments, indoors or outdoors.
All Commander enclosures carry NEMA 1, 3R, 4X, 6P & 12 ratings.
Sizes range from 4 x 3 x 2in to 11 x 9 x 4in.
Available styles include crowned screw cover, blank covers or various pushbutton hole quantities, and 22mm or 30mm hole models.
Saginaw enclosures are built with the highest standards, quality materials and years of experience manufacturing top of the line enclosure products and accessories. These pushbutton enclosures provide excellent protection for components from dirt, dust, oil and water ingress and provide easy mounting of pushbuttons, switches, and pilot light from any manufacturer. These enclosures are available in styles such as operator consolets, extra-large, extra-deep and models with blank covers.
Models carry various NEMA ratings including 4, 4X, 12 and 13.
Sizes range from 3.81 x 3.56 x 2.91in to 12.38 x 12.31 x 6.20in.
Carbon steel 22mm/30mm NEMA 4/12/13
Carbon steel 22/30mm NEMA 4/12/13 extra-deep
Carbon steel 22/30mm NEMA 4/12/13 extra-large
Carbon steel 22/30mm NEMA 4/12/13 pushbutton consolet
Stainless steel 22mm NEMA 4/4X/12/13
Hammond pushbutton enclosures are designed to accept standard heavy-duty oil-tight pushbuttons, switches and pilot lights, and are built to protect components from dirt, dust, oil or water ingress.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 4 x 4 x 3in to 20 x 17 x 6in.
Carbon steel 22mm/30mm NEMA 12/13
Stainless steel 22mm/30mm NEMA 4/4X
Carbon steel extra-deep 22mm/30mm NEMA 12/13
Stainless steel extra-deep 22mm/30mm NEMA 4/4X
These quality pushbutton enclosures are designed to hold all standard brands of oil-tight pushbuttons, switches and pilot lights and protect from dirt, dust, oil and water ingress. These enclosures are available in various styles such as operator consolets, extra-deep, slimline, and models with blank covers or extra spacing between pushbutton holes.
Models carry various NEMA ratings including 4, 4X, 12 and 13.
Sizes range from 4 x 3 x 3in to 21 x 18 x 6in.
Carbon steel 30mm NEMA 4/12/13
Carbon steel 30mm NEMA 12/13 operator consolet
Painted or stainless steel 30mm extra-deep NEMA 12/13
Carbon steel 30mm slimline NEMA 12/13
Voted #1 mid-sized employer in Atlanta
Check out our
job openings