Pushbutton enclosures with blank covers are designed to house and protect electrical/electronic components. Carbon and stainless steel models prevent ingress of dust, water and oil; fiberglass and ABS models are suitable for harsh environments. Covers can be customized for the number of mounted devices.
NEMA 12 and Nema 13 Pushbutton Enclosures are designed to prevent the ingress of dust, water, and oil. NEMA 12 electrical enclosures are constructed of carbon steel with a polyester powder coat finish and are most often used for indoor applications of automation control, including packaging, material handling, non-corrosive process control, and manufacturing. Gasketed doors protect the enclosure's contents from airborne contaminants and non-pressurized water and oil. Designed for all standard 30.5mm and miniature 22.5mm pushbuttons, switches and pilot lights.
Applications where corrosive materials and caustic cleaners are used, necessitate the use of a NEMA 4X enclosure. Applications include food, such as meat/ poultry processing facilities, where total washdown with disinfectants occur repeatedly and petro-chemical facilities, including offshore petroleum sites. AutomationDirect offers NEMA 4X Pushbutton Enclosures constructed from 304 stainless steel, 316L stainless steel, fiberglass-reinforced polyester, and polycarbonate.
Polycarbonate and fiberglass products with pushbutton openings for both 22mm and 30mm hardware.
Commander Series Polycarbonate Pushbutton Enclosures Overview
Commander Series Fiberglass In-line Pushbutton Enclosures Overview
Commander Series 30mm Multi-hole Pushbutton Enclosures Overview
AttaBox pushbutton enclosures start at
$34.00
(CO1PB)
Hammond pushbutton enclosures with openings for both 22mm and 30mm pushbutton hardware.
22mm Wall Mount NEMA 12 / 13 Pushbutton Enclosures Overview
NEMA 12 / 13 Wall Mount Pushbutton (22mm and 30mm) Enclosures Overview
NEMA 4 / 4X Stainless Steel Wall Mount Pushbutton (22mm and 30mm) Enclosures Overview
NEMA 12 / 13 Extra Deep Pushbutton (22mm and 30mm) Enclosures Overview
NEMA 4 / 4X Extra Deep Stainless Steel Pushbutton (22mm and 30mm) Enclosures Overview
NEMA 12 Single-Door Pushbutton (22mm and 30.5mm) Enclosures Overview
NEMA 12 / 13 Pushbutton Operator Consolet (22mm and 30mm) Enclosures Overview
Hammond pushbutton enclosures start at
$47.50
(1435MA)
Hubbell-Wiegmann 22.5mm and 30.5mm pushbutton enclosures.
PBGX 22.5mm Pushbutton NEMA 12 / 13 Wall Mount Overview
PB 30.5mm Pushbutton NEMA 4 / 12 / 13 Wall Mount Overview
WPBA 30.5mm Pushbutton NEMA 12 / 13 Operator Consolet Overview
PBXD (extra deep) 30.5mm Pushbutton NEMA 12 / 13 Wall Mount Overview
PSL (slimline) 30.5mm Pushbutton NEMA 12 / 13 Wall Mount Overview
PBYX 30mm Pushbutton (with wider hole spacing) NEMA 12 / 13 Wall Mount Overview
PBSS 30.5mm Pushbutton NEMA 4 / 4X / 12 / 13 Wall Mount Overview
PBXD and PBXD 30.5mm Pushbutton Extra-Deep Wall Mount Overview
Hubbell-Wiegmann pushbutton enclosures start at
$46.50
(PSL1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings