Lay-in wireways route and organize electrical cables and wires while protecting them from dust, dirt, oil and water. These open-top wireway sections are constructed of carbon steel, use oil-resistant gaskets to seal the flanges, and covers to protect contents. Lay-in wireways are available in various sizes and dimensions to best fit specific applications.
Lay-in wireway sections and fittings are completely open to allow wires and cables to be placed into the wireway without "pulling through". Open-top wireway sections are constructed of carbon steel, use oil-resistant gaskets to seal the flanges, and covers to protect contents. A wide variety of sizes and available fittings make it easy to install in a wide range of applications.
Features
Lay-in Wireways start at
$96.00
(1485B6)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings