Pull-through wireways route and organize cables/wires while protecting them from dust, dirt, oil and water. These enclosed wireway sections are constructed of stainless steel and use oil resistant gaskets to seal flange connections. Pull-through wireways are available in various sizes and dimensions to best fit specific applications.
Pull-through wireways offer optimum protection for electrical wiring runs, and are ideal for connecting machines to control panels or power sources. Enclosed wireway sections are constructed of stainless steel and use oil resistant gaskets to seal flange connections. A wide variety of sizes and available partitions and fittings complete the installation.
Features
Pull-through Wireways start at
$96.00
(1487C12SS)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings