BRX PLCs offer advanced motion control using powerful motion-specific instructions that can easily tackle complex, coordinated motion applications. Use the embedded high-speed I/O in select BRX units for an all-in-one motion controller/PLC. Use high-speed expansion modules to add or increase high-speed I/O to any BRX PLC.
Category Selection
Do-more BRX Series PLCs utilize advanced control technology developed to tackle both straightfoward and complex applications in no time. This PLC series is loaded with hardware and software features that provide an extensive toolbox to satisfy even the most demanding projects. With four different form factors to choose from, built-in high-speed I/O (on select models), numerous IIoT features including an embedded Rest API, interchangeable communications port, on-board analog I/O, and many I/O expansion modules available, BRX PLCs are ideal for any application.
BRX PLCs with built-in high-speed I/O can be used as an all-in-one PLC/motion controller. BRX "No I/O" CPUs or PLC units with no onboard high-speed I/O can also be used for motion control applications simply by adding one or more of the HSIO high-speed expansion modules.
All BRX PLC models, using built-in or expansion high-speed I/O, can be used to track rapid encoder pulses, drive stepper motors, or can be configured for other counter/timer, axis/pulse, pulse-width-modulated or table-driven functions:
Do-more Designer software includes many easily configured function blocks for several common motion profiles. Choose the one you need and fill in the blanks for your particular application. If you need a custom profile, the AXSCRIPT instruction allows you to create your own sequence of axis commands.
BRX PLC units with built-in high-speed I/O can be used to coordinate up to 3 axes of motion alone or control many more axes when adding HSIO expansion modules (4 coordinated axes each).
BRX "No I/O" CPUs or PLC units with no onboard high-speed I/O can also be used for motion control applications simply by adding one or more of the HSIO high-speed expansion modules.
Add or expand the number of high-speed I/O available on BRX PLCs with the HSIO modules. Three versions provide accurate pulse tracking and/or pulsed outputs to any BRX PLC or CPU.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings