Productivity Motion components provide high-speed tracking, positioning, and move routines needed in many fast-paced or motion-based applications. High-speed and pulse-width-modulated I/O modules are easily installed in local or remote PLC racks. Each PS-AMC motion controller connects via Ethernet to select Productivity CPUs and can coordinate up to four axes of motion.
Category Selection
Productivity PLCs are known for their extreme versatility and numerous convenience features; with ProductivityMotion products, you can easily add motion control to your Productivity system that's as simple or sophisticated as you need.
HSC high-speed counter modules provide two independent single-ended 5-24 VDC inputs that accept up to 100kHz pulse/direction and quadrature signals. Additionally, two 5-24 VDC general-purpose high-speed inputs are included.
HSI modules are high-speed (1MHz) input modules with differential (line receiver, 5V max.) and single ended (5-24V) inputs that accept up to 1MHz pulse/direction and quadrature signals on each of the two independent input channels.
HSO modules are high-speed (1MHz) output modules that support pulse/direction, up/down and quadrature pulse output on each of the two independent output channels. The high-speed output modules have both line driver and open drain outputs.
The PS-AMC motion controllers provide coordinated motion for up to 4 axes with up to a 1MHz switching frequency, 24 high-speed input points, 4-channel differential encoder inputs, 12 high-speed output points, and 4-channel differential outputs.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings