Replacement and optional optical encoders are available for SureStep standalone dual-shaft motors and SureStep standard integrated motor/drives in all NEMA 14, 17, and 23 sizes. Models are available with line driver or NPN open-collector output signals; resolutions include 400 ppr and 1000 ppr fixed.
Category Selection
SureStep replacement encoders start at
$56.00
(STP-MTRA-ENC8)
SureStep optional encoders start at
$44.50
(STP-MTRA-ENC10)
For configurable encoders STP-MTRA-ENC9 and STP-MTRA-ENC10
The encoder configuration software utility is a Free Download
Voted #1 mid-sized employer in Atlanta
Check out our
job openings