High-performance variable frequency drives (VFD) enable speed control for three-phase AC motors such as those in conveyors, fans, pumps, HVAC and material handling. High-performance AC inverters in sizes up to 300hp offer advanced features such as STO, closed-loop vector control and a built-in logic controller. A full line of accessories is available to ensure a reliable installation.
WEG CFW500 series drives are high-performance AC variable frequency drives that support closed-loop flux vector speed control as well as torque control modes and can operate both AC Induction motors and permanent magnet AC motors. These models are offered in an IP66/NEMA 4X enclosure up to 20 hp. Drives with high-performance features such as these have typically had long lead times, but now you can get them shipped direct from stock at AutomationDirect.com.
The CFW500 provides a broad range of input voltages and horsepower models to select from
Control Modes include Scalar, Vector Control (Sensorless and closed-loop with encoder feedback), and VVW PM (suitable for fan, pump and compressor)
Advanced control features are available for applications where you need more than basic accel & decel.
NEMA 4X (IP66) features
High-performance built-in features
Optional Accessories and features
CFW500 series drives start at
$223.00
(15570800)
Click on the In Depth Tab (at top)
The DURApulse GS4 series of AC drives includes many of the same standard features as our other GS drives including dynamic braking, PID, removable keypad, and much more:
GS4 Series drives start at
$505.00
(GS4-21P0)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings