Accessories for IEC motor starters include field modification kits, auxiliary contact blocks, shunt trips, undervoltage release devices, plug-in surge suppressors, heater elements, and thermal overload relays.
Accessories for IEC motor starters include field modification kits, auxiliary contact blocks, and plug-in surge suppressors.
For part listings and specifications, go to Shop Now
WEG control adapters for ESW series manual motor starters consist of a metal bracket with two cutouts that can be used to mount pilot devices. Four models are available:
WEG field-installable auxiliary contact blocks can be used with CWB9 to CWB80 series contactors.
WEG plug-in suppressors control transient voltage surges to protect connected devices from electrical power surge damage. These suppressors are for use with CWB9 to CWB80 contactors, available in voltage ratings up to 600 VDC or up to 510 VAC.
Eaton's thermal overload relay provides excellent protection for motors, motor control apparatus and motor-branch circuit conductors against excessive heating from overloads and start failure. These overload relays are for use with Eaton non-reversing contactors and starters. Requires heater packs, sold separately.
Eaton heater packs are for use with the C306DN3B overload relay. These heater packs are sold in sets of three.
Eaton auxiliary contacts are for use with Freedom series contactors and starters.
Eaton DIN-rail and panel mounting adapters are used to mount overload relays separately due to space requirements. The terminal base adapter includes line terminals and connects with the overload relays.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings