NITRA aluminum manifolds provide a convenient junction point for the distribution of fluids or gases. Simply thread fittings into the ports to create an organized multi-line supply from a single source. These 6061-alloy aluminum manifolds are anodized for corrosion and wear resistance, have two input ports and are available with two to ten output ports.
Manifolds provide a convenient junction point for the distribution of fluids or gases. Simply thread fittings into the ports to produce an organized method of supplying multiple lines from a single source. Aluminum manifolds are anodized for corrosion and wear resistance.
NITRA aluminum manifolds start at
$9.00
(MRA-4BA)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings