Quick-disconnect swivel air fittings allow easy tool or hose changes, prevent kinking and strain on supply lines, and allow more freedom of movement for operators. Two rotation points allow full 360 degree circular and 45 degree angular rotation. The NITRA universal style coupler has 1/4 inch threads; NITRA plugs (male) come in popular styles and sizes.
NITRA pneumatic quick-disconnect swivel couplings allow easy changing of tools or hose connections and prevent kinking and strain on supply lines. Two independent-rotation points allow a full 360° circular rotation and 45° angled rotation for better swivel action vs. traditional swivel hose fittings.
Quick-disconnect swivel air fittings start at
$32.00
(HS14F-14M)
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
HS14F-14M | Quick-disconnect swivel coupler fitting, chrome plated steel, 1/4 inch female NPT and 1/4 inch male NPT threaded connections | $32.00 |
HSP14-14M-S | Quick-disconnect swivel plug, chrome plated steel, 1/4 inch industrial interchange plug and 1/4 inch male NPT threaded connection | $33.00 |
HSP38-14M-S | Quick-disconnect swivel plug, chrome plated steel, 3/8 inch industrial interchange plug and 1/4 inch male NPT threaded connection | $33.00 |
HSP38-38M-S | Quick-disconnect swivel plug, chrome plated steel, 3/8 inch industrial interchange plug and 3/8 inch male NPT threaded connection | $37.00 |
HSP14-14M-T | Quick-disconnect swivel plug, chrome plated steel, 1/4 inch ARO 210 plug and 1/4 inch male NPT threaded connection | $37.00 |
HSP14-14M-U | Quick-disconnect swivel plug, chrome plated steel, 1/4 inch Truflate plug and 1/4 inch male NPT threaded connection | $37.00 |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings