NITRA modular directional pneumatic solenoid valve systems allow the designer to simplify installation, wiring and plumbing. The space-saving design and flexibility allow pneumatic control to be tailor-made for a specific application. Systems can be controlled via Ethernet/IP communications or hard-wired discrete signals. Systems are available in panel or direct machine mounting styles.
Category Selection
The NITRA Pneumatic Automation Link (PAL) series is an electro-pneumatic system that can include electrical I/O or pneumatic valves or both. Regardless of which configuration is chosen, the entire system is IP65 rated. The system can be controlled via EtherNet/IP, or direct wiring if used exclusively as a pneumatic valve bank. All electrical connections are via standard M12 or M8 quick-disconnects.
NITRA compact modular valves offer unbeatable performance with the flexibility and modularity of multiple valves combined with sturdy mechanics and a high degree of protection. The system offers flexibility from one to 16 valves, and input and output terminals for tubing of different sizes.
Compact modular valves start at
$82.00
(CMV-B1L-1A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings