NITRA CMV series compact modular valves provide simplified plumbing, sturdy mechanics, a high degree of protection and integral control signal routing. Mix valve sizes/types as needed, with up to 16 valves (16 solenoids maximum) per manifold assembly. Hard wire via a single 25-pin connector, or daisy chain multiple banks with EtherNet/IP.
NITRA Compact Modular Valve bank with EIP Module attached
NITRA Compact Modular Valve bank with
D-Sub Module attached
NITRA compact modular valves offer unbeatable performance with the flexibility and modularity of multiple valves combined with sturdy mechanics and a high degree of protection.
Compact modular valves start at
$82.00
(CMV-B1L-1A)
NITRA EtherNet/IP Protocol Modules
Intermediate Modules
Electrical and pneumatic interfaces for the NITRA CMV modular pneumatic system include EtherNet/IP adapters, pneumatic supply with discrete signal control adapters, blind plates and intermediate plates. These components are needed for the beginning and end of a CMV series solenoid valve bank.
EIP Benefits
Modular Solenoid Valves
Voted #1 mid-sized employer in Atlanta
Check out our
job openings