NITRA nylon manifolds provide a convenient junction point for the distribution of fluids or gases. Simply thread fittings into the ports to create an organized multi-line supply from a single source. These manifolds are made from Nylon 6, and have a max inlet pressure of 200psi. They have two input ports and are available with two to ten output ports.
Manifolds provide a convenient junction point for the distribution of fluids or gases. Simply thread fittings into the ports to produce an organized method of supplying multiple lines from a single source. Non-metallic manifolds are more chemical resistant.
NITRA Nylon manifolds start at
$29.00
(MRN-2CB)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings