Accessories for NITRA C-series compact air cylinders include rod eyes and clevis brackets that provide a secure pivot point at the end of the piston rod for numerous mechanical actions.
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
CCB-17 | Clevis bracket, anodized aluminum, SS pin, for use with 9/16, 3/4 and 1-1/16 inch bore C-series mini cylinders | $18.50 |
CCB-40 | Clevis bracket, anodized aluminum, SS pin, for use with 1-1/2, 2 and 2-1/2 inch bore C-series mini cylinders | $27.00 |
CCB-48 | Clevis bracket, anodized aluminum, SS pin, for use with 3 inch bore C-series mini cylinders | $35.00 |
CRP-09 | Rod eye, #8-32 UNC threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 9/16 inch bore C-series mini cylinders | $11.50 |
CRP-12 | Rod eye, #10-32 UNF threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 3/4 inch bore C-series mini cylinders | $13.50 |
CRP-17 | Rod eye, 5/16-24 UNF threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 1-1/16 inch bore C-series mini cylinders | $12.50 |
CRP-24 | Rod eye, 3/8-24 UNF threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 1-1/2 inch bore C-series mini cylinders | $14.00 |
CRP-40 | Rod eye, 1/2-20 UNF threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 2 or 2-1/2 inch bore C-series mini cylinders | $14.00 |
CRP-48 | Rod eye, 5/8-18 UNF threads, zinc plated, high strength, heat treated alloy steel, bronze pivot bushing and nut for use with 3 in bore C-series mini cylinders | $16.00 |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings