All-stainless steel round cylinders are suitable for washdown and are dimensionally interchangeable with other leading brands. NITRA F-series cylinders are available in a range of bore sizes, stroke lengths and mounting configurations. Select models have magnetic pistons that allow the use of cylinder switches for position verification.
The NITRA Pneumatics F-Series non-repairable round body stainless steel cylinders includes bore sizes from 3/4 to 2 and stroke lengths from 1/2" to 18" to meet a broad range of applications including applications in washdown and corrosive environments
NITRA F-series air cylinders start at
$77.00
(F12005DN)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings