ProSense SPTD25 Series compact pressure transmitters use fast-response stainless steel thin-film sensing elements to detect system pressure and convert to an analog output for reliable pressure indication. Models are available in measuring ranges typical for pneumatic systems, up to 200 psig, with an integral 2m cable and 4-20 mA or 0-10VDC output options.
The ProSense pressure transmitter SPT25 Series is engineered to meet many industrial, commercial, and OEM pressure measurement applications.
The all stainless steel welded thin film sensing element provides very fast response time and is compatible with many different media sensing applications.
These pressure transmitters are also sometimes referred to as: pressure sensors, pressure transducers, vaccum transmitters, vacuum transducers, low pressure transducers, electronic pressure sensors or electronic pressure transducers
ProSense SPT25 series pressure transmitters are
$120.00
(SPT25-20-0030D)
ProSense SPT25 series pressure transmitters with integral cable are
$126.00
(SPT25-20-0030A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings