Use NITRA GPV series miniature solenoid valves with GM series manifolds for compact pneumatic installations with low flow requirements. These valves are typically used for on/off flow control or with single-acting cylinders.
Miniature Solenoid Valves & Manifolds
Miniature Solenoid Valve & Manifold Assembly
Miniature solenoid valves are an excellent choice for automation applications with low flow requirements and space limitations. Featuring an extremely compact form factor, these valves have a maximum working air pressure of 105 psi and require assembly to the associated manifold. Latching solenoid valves will stay open after being momentarily energized, reducing power consumption and heat.
Components starting at
$18.00
(GM-311)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings